Product Details
Speed control valves, throttle valves
P5* / P7* Series for Cleanrooms Speed controller direct piping / elbow
- Model No.
- SC3R
P5* / P7* Series for cleanrooms
Direct port connection is possible with elbow speed control valve. Piping screw is coated with sealant.
P70 : Prevent dust generation
P74 : Prevent dust generation, Without copper, silicon, or halogen-based materials
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Direct piping/elbow]
Flexible piping direction.
With needle dislocation prevention.
Easy low speed adjustment.
Model No. | Product name | Port size (Rc) | Cylinder bore size | Remarks |
---|---|---|---|---|
SC3R-M5 | Speed controller direct piping / elbow (for cleanrooms) | M5 | φ6 to φ16 | |
SC3R-6 | Speed controller direct piping / elbow (for cleanrooms) | 1/8 | φ15 to φ32 | |
SC3R-8 | Speed controller direct piping / elbow (for cleanrooms) | 1/4 | φ20 to φ50 | |
SC3R-10 | Speed controller direct piping / elbow (for cleanrooms) | 3/8 | φ32 to φ75 | |
SC3R-15 | Speed controller direct piping / elbow (for cleanrooms) | 1/2 | φ40 to φ110 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only