Product Details
Vacuum-related products
Vacuum burst unit
- Model No.
- VSLF
Vacuum burst unit for vacuum ejector with vacuum burst mechanism.
Controls vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.
[Port size] φ4, φ6
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Vacuum characteristics]
Controls the vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.
[Preventing workpieces from blowing away]
Pressure control is integrated with flow rate control for vacuum burst air to prevent workpieces from being blown away.
[With relief function]
Shortening of vacuum burst time by providing a relief function in the vacuum burst circuit.
[Free tubing]
Tube removal is free, due to the rotation of resin body and fitting part.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
VSLF | Vacuum burst unit | φ4, φ6 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only