Product Details

Vacuum-related products

Vacuum burst unit

Model No.
VSLF

Vacuum burst unit for vacuum ejector with vacuum burst mechanism.
Controls vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.
[Port size] φ4, φ6

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Vacuum characteristics]
Controls the vacuum burst air while maintaining the vacuum characteristics of the vacuum ejector.

[Preventing workpieces from blowing away]
Pressure control is integrated with flow rate control for vacuum burst air to prevent workpieces from being blown away.

[With relief function]
Shortening of vacuum burst time by providing a relief function in the vacuum burst circuit.

[Free tubing]
Tube removal is free, due to the rotation of resin body and fitting part.

Model No. Product name Port size Remarks
VSLFVacuum burst unitφ4, φ6

Return to Product List