Product Details

Pneumatic pressure sensors

P5* / P7* Series for Cleanrooms Compact electronic pressure switch (pressure switch)

Model No.
PPE

P5* / P7* Series for cleanrooms

Compact pressure switch of 15 mm wide. Usage is flexible due to compact shape that uses trimmer setting system, three types of piping connection (R1/8, φ6 plug, φ6 push-in fitting), and dust-proof/waterproof structure.
P70 : Prevent dust generation
P80 : Oil prohibited

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations
Model No. Product name Pressure range (MPa)Port size (R, φ) Remarks
PPESwitch output (1 point) (for cleanrooms) -0.1 to 1.01/8, 6
PPE-※AAnalog output (1 to 5 V) (for cleanrooms) -0.1 to 1.01/8, 6

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel