Product Details
Pneumatic pressure sensors
P5* / P7* Series for Cleanrooms Electronic pressure switch with digital display (pressure switch)
- Model No.
- PPD3
Discontinued some variations
P5* / P7* Series for cleanrooms
A compact pressure switch of □30 mm with 1-color display. The stainless steel diaphragm option (PPD3-S) is capable of pressure measurement of compressed air that contains water such as drain.
P70 : Prevent dust generation
P74(custom order) : Prevent dust generation, Without copper, silicon, or halogen-based materials
P80 : Oil prohibited
P84(custom order) : Oil prohibited, Without copper, silicon, or halogen-based materials
P90 : Oil prohibited, Stainless steel used
P94(custom order) : Oil prohibited, Stainless steel used, Without copper, silicon, or halogen-based materials
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Stainless steel diaphragm used]
As it uses a stainless steel diaphragm, it can measure the pressure of compressed air (containing water and drain) in addition to air and non-corrosive gas.
Model No. | Product name | Remarks |
---|---|---|
PPD3-S | Stainless steel diaphragm sensor (for cleanrooms) | |
PPD3 | Semiconductor sensor(for Clean) | Discontinued 2016 09 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only