Product Details
Electro pneumatic regulators
P5* / P7* Series for Cleanrooms Electro pneumatic regulator
- Model No.
- EV2100V
P5* / P7* Series for cleanrooms
Electro pneumatic regulator with high accuracy and high response through feedback control with semiconductor pressure sensor and electronic control circuit.
P70 : Exhausted treatment
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[High precision]
High precision control through feedback control with semiconductor pressure sensor and electronic control circuit.
Hysteresis: 1% F.S.
Linearity: ±0.5% F.S.
Resolution: 0.5% F.S.
Repeatability: 0.5% F.S.
[Various input signals]
0-10 VDC
0-5 VDC
4 to 20mA
[Degree of protection IP64]
Electric wiring: M12 connector

Model No. | Product name | Port size (Rc) | Guaranteed pressure accuracy range | Remarks |
---|---|---|---|---|
EV2100V-P70 | Single unit (for cleanrooms) | 1/4 | -96 to -91.2 | |
EV2109V-P70 | Manifold (for cleanrooms) | 1/4 | -96 to -91.2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only