Product Details

Electro pneumatic regulators

P5* / P7* Series for Cleanrooms Thin electro pneumatic regulator

Model No.
MEVT

P5* / P7* Series for cleanrooms

Thin, compact electro-pneumatic regulator with reduced wiring.
Ideal for pressure control and fine speed cylinder control in semiconductor and precise processing fields.
P70 : Exhausted treatment

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

Software

CKD plus Members Only

  • Features
  • Variations

[14 mm thin and 80 g lightweight]
With this high integration type, up to 24 manifold stations can be used.

[Supports reduced wiring]
Supports serial transmission (DeviceNet, CC-Link), centralized terminal block, D sub-connector.

[2 mounting directions]
It can be mounted in two directions, bottom and back.

[High precision / high-speed response]
Repeatability: 0.3% F.S.
Response time: 0.1 sec (no load)

Model No. Product name Pressure control range (MPa)Port size (φ) Remarks
EVT-P70Single unit (for cleanrooms) 0 to 0.14, 6
MEVT-P70Manifold (for cleanrooms) 0 to 0.54, 6

Return to Product List