Product Details
Vacuum-related products
Vacuum pressure switch with digital display
- Model No.
- VSUS
Digital display is used for vacuum pressure switch display to improve visibility.
[Port size] M5, φ4, φ6, φ8, direct mount
- Industry

- Documents / Download
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[Visibility]
Adopts LED display with excellent visibility on the display of the vacuum switch.
Set pressure and applied pressure are displayed with LEDs.
[2 types of output]
A 2-point switch output and analog output are available.
Select according to applications.
Wiring layout is easy using a connector system.
[Stable accuracy]
Accuracy is stable due to pressure detection by electronic switch.
[Selectable piping connection method]
Three types available: push-in fitting, M5 female thread and direct mount.
Select according to applications.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
VSUS-NW | NPN: output 2 points | M5, φ4, φ6, φ8, direct mount | |
VSUS-NA | NPN: output 1 point + analog output | M5, φ4, φ6, φ8, direct mount | |
VSUS-PW | PNP: output 2 points | M5, φ4, φ6, φ8, direct mount | |
VSUS-PA | PNP: output 1 point + analog output | M5, φ4, φ6, φ8, direct mount |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only