Product Details

Vacuum-related products

Vacuum pressure switch with digital display

Model No.
VSUS

Digital display is used for vacuum pressure switch display to improve visibility.
[Port size] M5, φ4, φ6, φ8, direct mount

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Visibility]
Adopts LED display with excellent visibility on the display of the vacuum switch.
Set pressure and applied pressure are displayed with LEDs.

[2 types of output]
A 2-point switch output and analog output are available.
Select according to applications.
Wiring layout is easy using a connector system.

[Stable accuracy]
Accuracy is stable due to pressure detection by electronic switch.

[Selectable piping connection method]
Three types available: push-in fitting, M5 female thread and direct mount.
Select according to applications.

Model No. Product name Port size Remarks
VSUS-NWNPN: output 2 pointsM5, φ4, φ6, φ8, direct mount
VSUS-NANPN: output 1 point + analog outputM5, φ4, φ6, φ8, direct mount
VSUS-PWPNP: output 2 pointsM5, φ4, φ6, φ8, direct mount
VSUS-PAPNP: output 1 point + analog outputM5, φ4, φ6, φ8, direct mount

Return to Product List