Product Details

Regulators

P5* / P7* Series for Cleanrooms Clean regulator

Model No.
2619

P5* / P7* Series for cleanrooms

A compact regulator with oil-prohibited specifications that can be used in a clean room.
P80 : Oil prohibited
P90 : Oil prohibited, Stainless steel used
P94 : Oil prohibited, Stainless steel used, Without copper,silicon,or halogen-based materials

Industry

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

[Oil-prohibited specifications]
A compact regulator that can be used in a clean room.

Model No. Product name Port size (Rc)Max. working pressure (MPa) Remarks
2619Oil free (for cleanrooms) 1/8, 1/40.04~0.83

Return to Product List