Product Details
Regulators
P5* / P7* Series for Cleanrooms Precision regulator
- Model No.
- RP1000・RP2000
P5* / P7* Series for cleanrooms
A compact type with a large relief flow rate that demonstrates highly precise pressure control and stable flow characteristics with low pressure drop.
P70 : Exhaust treatment
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Excellent micro pressure/low pressure range performance] (RP1000 Series)
Uses pilot pressure control method with nozzle and flapper.
Enables highly accurate and stable precision pressure control within the set pressure range of 0.003 to 0.4 MPa.
Particularly ideal for control performance within the low pressure range of 0.03 to 0.1 MPa.
Compact size of □42 mm, yet boasts high relief flow rate.
[Stable flow characteristics] (RP1000 Series)
Stable flow characteristics with minimal pressure drop.
High repeatability regardless of the flow rate.
Within ±0.5% of full scale.
Within 0.1% of sensitivity full scale.
[Long service life and large flow rate ideal for balancer] (RP2000 Series)
Achieves high performance / long service life/large exhaust flow rate.
Enables precise pressure control within the pressure range of 0.03 to 0.85 MPa.
Repeatability: Within ±0.5% of full scale, sensitivity: Within 0.2% of full scale regardless of the flow rate.
[Large relief flow rate] (RP2000 Series)
Pilot pressure control method with nozzle and flapper.
Large exhaust flow rate with large relief volume while compact at □50 mm.
Low-sliding packing is used for the moving part to achieve a long service life.
It provides excellent durability at high frequency and high response, ideal for devices such as balancers, as well as sufficient supply/discharge volume.
Model No. | Product name | Port size (Rc) | Set pressure (MPa) | For clean room | Remarks |
---|---|---|---|---|---|
RP1000-8-02 | Precision regulator (for cleanrooms) | 1/4 | 0.003 to 0.2 | P70 | |
RP1000-8-04 | Precision regulator (for cleanrooms) | 1/4 | 0.005 to 0.4 | P70 | |
RP1000-8-07 | Precision regulator (for cleanrooms) | 1/4 | 0.005 to 0.7 | P70 | |
RP2000-8-08 | Precision regulator (for cleanrooms) | 1/4 | 0.03 to 0.85 | P70 | |
RP2000-10-08 | Precision regulator (for cleanrooms) | 3/8 | 0.03 to 0.85 | P70 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only