Product Details
Regulators
P5* / P7* Series for Cleanrooms Regulator
- Model No.
- R※※00-P5・P7
NEW
P5* / P7* Series for cleanrooms
Compact, pressure gauge embedded. The pressure can be adjusted without tools.
P70 : Exhaust treatment
P74 : Exhaust treatment, Without copper, silicon, or halogen-based materials
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[NEW: Regulator knob up as option]
Improved ease of use is realized by placing the regulator knob on top for use. Increased flexibility in design.

[Pressure adjustment without tools]
Pressure adjustments can be made with one hand and locking performed with one push. Manual knob operation is easy when setting pressure as well.

[Easily handles panel mounting as well]
When the panel mounting nut is loosened, the nut acts as a jack and enables the knob to be removed easily. Fix the nut to mount in the panel. The L type bracket is also installed similarly to the nut.

[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.

| Model No. | Product name | Port size (Rc, NPT, G) | Set pressure (MPa) | For clean room | Remarks |
|---|---|---|---|---|---|
| R2000 | Regulator (for cleanrooms) | 1/4, 3/8 | 0.05 to 0.85 | P70, P74 (custom order) | |
| R3000 | Regulator (for cleanrooms) | 1/4, 3/8 | 0.05 to 0.85 | P70, P74 (custom order) | |
| R4000 | Regulator (for cleanrooms) | 1/4, 3/8, 1/2 | 0.05 to 0.85 | P70, P74 (custom order) | |
| R6000 | Regulator (for cleanrooms) | 3/4, 1 | 0.05 to 0.85 | P70, P74 (custom order) | |
| R2100 | Reverse regulator (for cleanrooms) | 1/4, 3/8 | 0.05 to 0.85 | P70, P74 (custom order) | |
| R3100 | Reverse regulator (for cleanrooms) | 1/4, 3/8 | 0.05 to 0.85 | P70, P74 (custom order) | |
| R4100 | Reverse regulator (for cleanrooms) | 1/4, 3/8, 1/2 | 0.05 to 0.85 | P70, P74 (custom order) | |
| R6100 | Reverse regulator (for cleanrooms) | 3/4, 1 | 0.05 to 0.85 | P70, P74 (custom order) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only