Product Details
Filters
P5* / P7* Series for Cleanrooms Inline clean filter
- Model No.
- FCS
P5* / P7* Series for cleanrooms
Inline clean filter with hollow fiber membrane for filter element provides high performance in all aspects including filtration performance, flow rate, pressure loss, service life and installation space.
P90 : Oil prohibited
P94 : Oil prohibited, Stainless steel used, Without copper,silicon,or halogen-based materials
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Adopts original hollow fiber membrane]
Hollow fiber membrane element has enabled 0.01 μm high precision filtration and 99.99% removal efficiency.
The resin type has a transparent case so dirt on the element can be visually checked.
[Long service life]
Considerably longer service life. Approximately five times longer than the flat membrane type.
Three to ten times filtration area enables larger flow rate and less pressure loss than the flat membrane type of the same capacity.
Lighter and more compact at the same flow rate.
[Applications]
Ionizer
[Applications]
Conveying liquid crystal substrate (contactless)
Model No. | Product name | Port size | Processing flow rate (ℓ/min [ANR]) | For clean room | Remarks |
---|---|---|---|---|---|
FCS500 | Resin (for cleanrooms) | 'R1/8, R1/4, φ4, φ6, φ8 | 50 | Clean / Oil prohibited | |
FCS500-P9※ | Stainless steel (for cleanrooms) | 'Rc1/8, Rc1/4 | 50 / 80 | P90, P94 | |
FCS1000 | Resin (for cleanrooms) | R1/4, R3/8, Rc1/4, Rc3/8, φ8, φ10, φ12 | 300 to 400 | Clean / Oil prohibited | |
FCS1000-P9※ | Stainless steel (custom order) (for cleanrooms) | Rc1/4, Rc3/8 | 300 to 400 | P90, P94 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only