Product Details

Filters

P5* / P7* Series for Cleanrooms Clean exhaust filter

Model No.
FAC

P5* / P7* Series for cleanrooms

Provides direct exhaust within clean rooms. Revolutionary filter / clean exhaust filter that can clean exhaust air used in pneumatic circuits with high accuracy by adopting a hollow fiber membrane structure.

Industry

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Provide direct exhaust within clean room]
Cleans exhaust air used in pneumatic circuits with high accuracy by adopting a hollow fiber membrane structure. (Filtration rating 0.01 μm, removal efficiency 99.99% or more)
Just attach to the exhaust port of air components in clean-rooms of class 10 or below for direct exhaust.
The conventional external exhaust is not required at all, and it is possible to drastically reduce the labor, space and cost of piping.

[Plug type] (FAC10 Series)
Just insert by hand and mounting is done.
Ideal for regulator vent holes, cylinder exhaust ports, and valve pilot air exhaust ports.

[Silencer] (FAC100 / FAC200 Series)
Male thread, with silencer function.
It can be attached directly to the valve port R.

[Modular] (FAC3000 Series)
Piping not required when connecting with other modular components (C type /T type brackets, piping adapter, distributor, etc.).
Ideal for common exhaust and large flow exhaust.

Model No. Product name Port sizeMax. processing flow rate (ℓ/min [ANR]) Remarks
FAC10Plug (for cleanrooms) φ4, φ6, φ8, φ104, 10, 20, 35
FAC100Silencer (for cleanrooms) R1/8, R1/4100
FAC200Silencer (for cleanrooms) R3/8, R1/2200
FAC300Modular (for cleanrooms) Rc3/8, Rc1/2600

Return to Product List