Product Details
Filters
P5* / P7* Series for Cleanrooms High performance oil mist filter
- Model No.
- MX※000-P7
P5* / P7* Series for cleanrooms
Secondary oil content 0.001 mg/㎥ Appropriate for optical devices, such as optical positioning devices and laser processing systems.
P70 : Prevent dust generation
P74 : Prevent dust generation, without copper, silicon or halogen-based materials (Custom order product)
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[High-performance with 10x oil removal]
Highly efficient oil removing mantle removes oil up to a secondary oil concentration 0.001 mg/m3.
High-performance oil mist filter with x10 (compared to oil mist filter M Series) oil removal capacity.

[Mantle structure]
Foam layer: Oil is efficiently collected to prevent outflow to the secondary side.
Pre-filter support layer: The life of the mantle (element) is extended by removing solid particles.
Stainless steel support tube: Protection against external impact and high differential pressure.
Borosilicate microfiber: Oil is swiftly removed to prevent pressure loss.

[Further expanding high-purity oil-free air applications]
This series is ideal for applications requiring high-purity oil-free air, including laser processing systems, optical positioning units, and foodstuff and pharmaceutical manufacturing lines.

[Secondary oil content 0.001 mg/㎥ or less]
The highly efficient oil removing mantle removes oil up to the secondary oil concentration of 0.001 mg/㎥ at 21°C.
Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | For clean room | Remarks |
---|---|---|---|---|---|
MX3000-P7 | High-performance oil mist filter (for cleanrooms) | 1/4, 3/8 | 0.01 | P70, P74 | |
MX4000-P7 | High-performance oil mist filter (for cleanrooms) | 1/4, 3/8, 1/2 | 0.01 | P70, P74 | |
MX6000-P7 | High-performance oil mist filter (for cleanrooms) | 3/4, 1 | 0.01 | P70, P74 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only