Product Details
Filters
P5* / P7* Series for Cleanrooms Air filter
- Model No.
- F※000-P7
P5* / P7* Series for cleanrooms
New Series using 5μm elements for dust removal, and 0.3μm elements for tar removal.
P70 : Prevent dust generation
P74 : Prevent dust generation, without copper, silicon or halogen-based materials (Custom order product)
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[Long service life element]
This element incorporates CKD‘s original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.

[Standard (5 μm) element “Blank”]
This long-life element filters out harmful dirt and foreign matter, etc., from air.

[Submicron (0.3 μm) element “Y”option]
This dedicated element effectively separates tar and carbon. (Non-regenerable)

[F.R.L. combination]
Systems can be easily upgraded using unified key boundary dimensions and a diverse range of options and variations.

| Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | For clean room | Remarks |
|---|---|---|---|---|---|
| F※000-P7 | Air filter (for cleanrooms) | 1/4, 3/8, 1/4, 3/8, 1/2, 3/4. 1 | 5, 0.3 | P70, P74 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only