Product Details
F.R.L. Combinations
P5* / P7* Series for Cleanrooms Pipe adaptor
- Model No.
- A400・A800・A401・A801-P7
P5* / P7* Series for cleanrooms
For straight type, the single unit alone can be removed without removing the piping during maintenance.
For the L type, IN / OUT ports can be installed from upward/downward directions.
P70 : Prevent dust generation
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Straight A*00-W]
By using an adaptor, single units can be removed separately for maintenance instead of removing the piping.
The adaptor is convenient for changing the connection port size of single units.

[L type A*01-W]
The device's IN and OUT ports are turned by 90° and piped from top or bottom.

Model No. | Product name | Port size (Rc, NPT, G) | Compatibility | For clean room | Remarks |
---|---|---|---|---|---|
A400-P70 | Pipe adaptor set (for cleanrooms) | 1/4, 3/8, 1/2, 3/4, 1 | 2000 / 3000 / 4000 Series | P70 | |
A800-P70 | Pipe adaptor set (for cleanrooms) | 3/4, 1, 1 1/4 | 6000 Series | P70 | |
A400-※-B※1-P70 | Adaptor for piping (for cleanrooms) | 1/4, 3/8, 1/2, 3/4, 1 | 2000 / 3000 / 4000 Series | P70 | |
A800-※-B※1-P70 | Adaptor for piping (for cleanrooms) | 3/4, 1, 1 1/4 | 6000 Series | P70 | |
A401-P70 | L type pipe adaptor (for cleanrooms) | 1/4, 3/8, 1/2 | 2000 / 3000 / 4000 Series | P70 | |
A801-P70 | L type pipe adaptor (for cleanrooms) | 3/4, 1 | 6000 Series | P70 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only