Product Details

Vacuum-related products

Vacuum ejector built-in suction pad air tweezers

Model No.
VST

Pen-shaped air tweezers with built-in suction pad and vacuum ejector. Ideal for assembling small parts.

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Easily grasped]
Suction pad and vacuum ejector integrated in a pen-shaped body.

[2 types available]
As air flows only when used, there is less noise; the energy-saving integrated valve type (VST-B) and inexpensive valveless type (VST-A) are available.

Model No. Product name Pad size Remarks
VST-AWithout valveφ2, φ4, φ6, φ8
VST-BIntegrated valveφ2, φ4, φ6, φ8

Return to Product List