Product Details
F.R.L. Combinations
P5* / P7* Series for Cleanrooms Bracket
- Model No.
- B※10-P70・C※000-J※00-P70
P5* / P7* Series for cleanrooms
It is an attachment for F.R.L.
P70 : Prevent dust generation
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[T type bracket B*10-W]
This bracket has two holes on the top and bottom to fix the device to a wall along with upgraded devices.
The 3000-W Series and 4000-W Series can also be connected. (Use B410-W in this case.)

[Joiner C*000-J*00-W]
Used as a fitting when upgrading the joiner.
The 2000-W Series, 3000-W Series and 4000-W Series can also be connected using J400-W.

| Model No. | Product name | Compatibility | For clean room | Remarks |
|---|---|---|---|---|
| B※10-W-P70 | T type bracket set (for cleanrooms) | 2000 to 8000 Series | P70 | |
| C※000-J※00-P70 | Joiner set (for cleanrooms) | 2000 to 8000 Series | P70 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only