Product Details
Filters / Regulators
P5* / P7* Series for Cleanrooms Filter / regulator
- Model No.
- W※※00-P7
P5* / P7* Series for cleanrooms
P5* / P7* Series for cleanrooms New Series using integrated filter and regulator, 5μm elements for dust removal, and 0.3μm elements for tar removal.
P70 : Exhaust treatment
P74 : Exhaust treatment, without copper, silicon or halogen-based materials (Custom order product)
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[Standard (5 μm) element“Blank”]
This long-life element filters out harmful dirt and foreign matter, etc., from air.

[Submicron (0.3 μm) element “Y”]
This dedicated element effectively separates tar and carbon. (Non-regenerable)

[Long service life element]
This element incorporates CKD‘s original chemical fiber structure (patent pending), which has a rough surface and gradually becomes finer toward the interior.
Clogging is greatly reduced, and the element life is greatly extended, free of concerns regarding rust.

Model No. | Product name | Port size (Rc, NPT, G) | Filtration (μm) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
W2000-P7 | Filter / regulator (for cleanrooms) | 1/4, 3/8 | 5 | 0.05 to 0.85 | |
W3000-P7 | Filter / regulator (for cleanrooms) | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W4000-P7 | Filter / regulator (for cleanrooms) | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W2100-P7 | Reverse filter / regulator (for cleanrooms) | 1/4, 3/8 | 5 | 0.05 to 0.85 | |
W3100-P7 | Reverse filter / regulator (for cleanrooms) | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 | |
W4100-P7 | Reverse filter / regulator (for cleanrooms) | 1/4, 3/8, 1/2 | 5/0.3 | 0.05 to 0.85 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only