Product Details
Solenoid valves for vacuum
P5* / P7* Series for Cleanrooms Direct acting 2-port solenoid valve for medium vacuum (special purpose valve)
- Model No.
- FVB-P90
Discontinued 2023 12 28
P5* / P7* Series for cleanrooms
[Discontinued model]
Compact direct acting solenoid valve compatible with medium vacuum. Lightweight, compact and has high sealing force, making it ideal for installing in various vacuum systems and equipment.
[Custom order made]
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Vacuum retention]
Vacuum leakage rate 1.33 x 10^-6 Pa・㎥/s or less, available in medium vacuum.
[Lightweight and compact]
Lightweight and compact thanks to the thin coil.
[Variation]
Optimum selection is possible from 4 coil sizes and multiple orifice sizes.
Model No. | Product name | Port size | Orifice size | For clean room | Remarks |
---|---|---|---|---|---|
FVB21 | For clean blow (for cleanrooms) | Rc1/8 | φ1, φ2 | P90 | Discontinued 2023 12 28 |
FVB31 | For clean blow (for cleanrooms) | Rc1/8, 1/4 | φ3, φ4 | P90 | Discontinued 2023 12 28 |
FVB41 | For clean blow (for cleanrooms) | Rc1/4, 3/8 | φ4, φ5 | P90 | Discontinued 2023 12 28 |
FVB51 | For clean blow (for cleanrooms) | Rc1/4, 3/8 | φ4, φ5, φ7 | P90 | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only