Product Details
Pilot operated 3, 4, 5-port solenoid valves
P5* / P7* Series for Cleanrooms PLC-compatible block manifold
- Model No.
- MN3E・MN4E
P5* / P7* Series for cleanrooms
More compact (39.5 mm high) and high-performance cassette 3, 4-port block manifold is also available.
[Cylinder bore size: φ20 to φ40]
P70 : Exhaust treatment
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Software
CKD plus Members Only
[Thin / space saving]
MN3/4E00 Series is the thinnest at 7 mm, contributing to space saving.
MN3/4E 0 series is a 10 mm high performance block manifold not only contributing to space saving, but also offering excellent responsiveness. (N3E0 Series two 3-port valves integrated type: A.B port both 12 ms)
[Environmental conservation]
Lighter weight and reduced material usage by downsizing / energy saving.
We were among the earliest to reduce chemical substances affecting the environment, including lead-free solder and materials compatible with JIG-101A level A.
With energy saving type (Option E), it further reduces power consumption.

[Wide range of fitting variations]
Inch size compatible with push-in fitting, ideal for use in the Western market.
It also supports φ3 and φ1.8 tubes, contributing to space saving of piping.
[Wide array of electrical connections]
Serial transmission corresponding to various connectors and networks are available.
Also supports individual wiring.
Easily pluggable regulator blocks are also available.
[Pursuit of safety]
Exhaust check valve, manual cover to prevent misoperation and air supply filter to prevent entry of foreign matter are provided as standard.

Model No. | Product name | Valve pitch | Port size | For clean room | Remarks |
---|---|---|---|---|---|
MN3E00 | 3-port valve (for cleanrooms) | 7 mm | Push-in fitting φ1.8 to 4, M3 | P70 | |
MN3E0 | 3-port valve (for cleanrooms) | 10 mm | Push-in fitting φ1.8 to 6, M5 | P70 | |
MN4E00 | 4-port valve (for cleanrooms) | 7 mm | Push-in fitting φ1.8 to 4, M3 | P70 | |
MN4E0 | 4-port valve (for cleanrooms) | 10 mm | Push-in fitting φ1.8 to 6, M5 | P70 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only