Product Details
Pilot operated 3, 4, 5-port solenoid valves
P5* / P7* Series for Cleanrooms 3, 5-port pilot operated valve
- Model No.
- 4GA/BR・M4GA/BR・MN4GA/BR
P5* / P7* Series for cleanrooms
3, 5-port valve with improved environmental performance, safety, reliability, and ease of use. High-function.
[Cylinder bore size: φ20 to φ100]
P70 : Exhaust treatment
P74 : Exhaust treatment, without copper, silicon or halogen-based materials
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Software
CKD plus Members Only
[Supports serial communication]
IO-Link added in December 2020
CC-Link IE Field added in November 2020
EtherNet/IP, DeviceNet, EtherCAT, CC-Link, CC-Link IE Field Basic, CC-Link IE Field, PROFINET, PROFI-BUS DP, IO-Link
[Reliability]
Superb main valve sliding mechanism realizes low sliding/long service life.
Response time 12 ±2 ms (4G1 type)
Durability count: 100 million times (single solenoid)
Improved responsivity after shutdown.
[Environmental performance]
Continuous energization is made possible by adopting a new coil actuator. (4GA/BR Series single solenoid valve)
Reduced power consumption is also achieved. (0.35 W, 0.1 W / low exoergic / energy type]
[Safety]
Both metal base and resin block have internal exhaust check valve (model No. instruction)
Prevents backflow of air at the time of exhaust, preventing cylinder malfunction.
[Ease of use]
Wiring connector can be moved freely upwards and sideways.
As the D sub-connector is also a rotary type, it can be moved freely upwards and sideways.
Model No. | Product name | Piping port position | For clean room | Remarks |
---|---|---|---|---|
3GA※ | 3-port single unit valve (for cleanrooms) | Body piping | P70, P74 | |
4GA※ | 5-port single unit valve (for cleanrooms) | Body piping | P70, P74 | |
3GB※ | 3-port single unit valve (for cleanrooms) | Base piping | P70, P74 | |
4GB※ | 5-port single unit valve (for cleanrooms) | Base piping | P70, P74 | |
M4GA※ | Individual wiring manifold (for cleanrooms) | Body piping | P70, P74 | |
M4GB※ | Individual wiring manifold (for cleanrooms) | Base piping | P70, P74 | |
M4GA※-T※ | Reduced wiring manifold (for cleanrooms) | Body piping | P70, P74 | |
M4GB※-T※ | Reduced wiring manifold (for cleanrooms) | Base piping | P70, P74 | |
MN4GA※ | Individual wiring block manifold (for cleanrooms) | Body piping | P70, P74 | |
MN4GB※ | Individual wiring block manifold (for cleanrooms) | Base piping | P70, P74 | |
MN4GA※-T※ | Reduced wiring block manifold (for cleanrooms) | Body piping | P70, P74 | |
MN4GB※-T※ | Reduced wiring block manifold (for cleanrooms) | Base piping | P70, P74 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only