Product Details
Suction pads
Suction Pad
- Model No.
- VSP
NEW
A variety of shapes and materials are available.We offer a wide range of variations to support all kinds of workpieces and diverse transfer environments.
[Pad Shape]Standard, Sponge, Bellows, Multi-stage Bellows, Oval, Soft, Soft Bellows, Non-slip, For thin workpieces, Flat, Mark-free type, For packaging bags, For metal detectors, With mechanical release function
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[New Type: For Suction of Packaging Bags]
A new shape of suction pad compatible with all kinds of bagged workpieces. Ideal for bags containing liquids and pouch packs.

[New Type: For Metal Detectors]
Uses a silicone pad blended with metal powder. Two types are available: an iron specification with good reactivity and an SUS specification where wear particles are resistant to rust.
Uses materials compliant with the Food Sanitation Act and FDA standards.

[New Type: With Mechanical Release Function]
Pushes out a pin built into the holder with vacuum break air to release the workpiece. Prevents the workpiece from being blown away during release.

| Model No. | Product name | Pad Diameter | Remarks |
|---|---|---|---|
| VSP-※R | Standard | φ1 to φ200 | |
| VSP-※A | Deep type | φ15 to φ100 | |
| VSP-※RM | Compact | φ0.7 to φ4 | |
| VSP-※S | Sponge type | φ10 to φ100 | |
| VSP-※B | Bellows | φ6 to φ100 | |
| VSP-※W | Multi-stage bellows | φ10 to φ50 | |
| VSP-※E | Oval type | φ2 to φ8 | |
| VSP-※L | Soft type | φ4 to φ40 | |
| VSP-※LB | Soft bellows | φ6 to φ20 | |
| VSP-※K | Anti-slip | φ10 to φ50 | |
| VSP-※P | Thin object type | φ8 to φ20 | |
| VSP-※F | Flat | φ10 to φ30 | |
| VSP-※Q | Suction mark prevention | φ10 to φ30 | |
| VSP-※PB | For Suction of Packaging Bags | Φ20~40 | |
| VSP-※BE・BD | For Metal Detectors | Φ10~20 | |
| VSP-KE※Y | With Mechanical Release Function | Φ2.5~10 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only