Product Details

Oscillating / rotating cylinders

P5* / P7* Series for Cleanrooms Table type rotary actuator

Model No.
GRC

P5* / P7* Series for cleanrooms

The table rotary actuator with rack and pinion realizes high load, direct mounting and high position accuracy thanks to a bearing guide.
P73 : Vacuum treatment
P51 : Vacuum treatment, without copper, silicon or halogen-based
materials

Industry
Documents / Download

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Excellent flexibility in design]
Six sizes of 5, 10, 20, 30, 50, 80.
Standard and high accuracy type are available with the same dimensions.
90° and 180° specifications are available.
Comes with an angle adjustment bolt with rubber cushion for adjusting the oscillation angle.
The load can be directly mounted on the rotary table.

[Superior installability]
Select among 3 surfaces for piping port leadout directions.
Large hollow diameter keeps piping and wiring simple.
Positioning spigots for the table top (4 positions) and the body bottom (1 position) are available.

[Superior operability]
Stable operation with external stopper.
Smooth stopping is possible without backlash due to the external stopper and shock absorber (optional).
1.5 s/90° low speed operation is possible.
The large pinion diameter and long piston stroke length achieve low speed operation.

Model No. Product name Theoretical torque (at 0.5 MPa)Max. oscillating angle (°)For clean room Remarks
GRCBasic (for cleanrooms) 0.5 to 8.1 [N・m]90, 180P73, P53
GRC-KHigh accuracy (for cleanrooms) 1.0 to 8.1 [N・m]90, 180P73, P53
GRC-FFine speed (for cleanrooms) 0.5 to 8.1 [N・m]90, 180P73
GRC-KFHigh accuracy / fine speed (for cleanrooms) 1.0 to 8.1 [N・m]90, 180P73

Return to Product List