Product Details

Cylinders with linear guide

P5* / P7* Series for Cleanrooms Linear slide cylinder

Model No.
LCM

P5* / P7* Series for cleanrooms

Ultra-compact, high-precision, rigid linear slide cylinder.
P73 : Vacuum treatment

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Ideal for high-precision positioning]
High precision 0.005 mm parallelism during movement and 0.03 mm parallelism of installation.
Ideal for positioning.
Note: 0.006 mm in LCM-6, 8 with 30 mm stroke length.

[Ultra-compact body]
The cylinder body, linear guide and slide table are all integrated into an extremely small body.
The compact body can fit in a narrow, small space, allowing for more flexible layout.

[Workpiece can be mounted on two sides]
A workpiece can be directly mounted on the top and side with the preprocessed mounting holes.
The cylinder body and slide table are corrosion-resistant stainless steel.

[Resistant to load]
Uses linear guide with contact at four points.
Withstands load from all directions.

Model No. Product name Bore size (mm)Standard stroke length (mm)For clean room Remarks
LCMDouble acting / single rod (for cleanrooms) φ4.5, φ6, φ85, 10, 15, 20, 30P73

Return to Product List