Product Details
Cylinders with linear guide
P5* / P7* Series for Cleanrooms Linear slide cylinder
- Model No.
- LCG
P5* / P7* Series for cleanrooms
A high-precision, high-rigidity wide guide has been attached. Symmetrical structure with increased flexibility in design. Cylinder with linear guide with a wide variety of options and variations.
P72 : Exhaust treatment
P73 : Vacuum treatment
- Industry
![](../../src/product_img/product_img_272_pk7P_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Guide balls aligned in four rows on the linear guide] (φ12 or more)
Guide balls aligned in four rows ensure stable operation in all load directions.
The contact area of the guide balls is smaller than that in the two-row configuration with minimum friction resistance and enables smooth precision operation with a rigid body.
![](../../src/features_img/features_img_275_dRss_fg.jpg)
[High rigidity]
Stainless steel or steel adopted for slide table material.
Increased rigidity when combined with a wide guide.
![](../../src/features_img/features_img_278_TFnt_fg.jpg)
[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.
![](../../src/features_img/features_img_281_aPDd_fg.jpg)
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | For clean room | Remarks |
---|---|---|---|---|---|
LCG-P7 | Double acting/single rod (for cleanrooms) | φ6, φ8, φ12, φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 | P72, P73 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only