Product Details

Cylinders with linear guide

P5* / P7* Series for Cleanrooms Linear slide cylinder

Model No.
LCG

P5* / P7* Series for cleanrooms

A high-precision, high-rigidity wide guide has been attached. Symmetrical structure with increased flexibility in design. Cylinder with linear guide with a wide variety of options and variations.
P72 : Exhaust treatment
P73 : Vacuum treatment

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Guide balls aligned in four rows on the linear guide] (φ12 or more)
Guide balls aligned in four rows ensure stable operation in all load directions.
The contact area of the guide balls is smaller than that in the two-row configuration with minimum friction resistance and enables smooth precision operation with a rigid body.

[High rigidity]
Stainless steel or steel adopted for slide table material.
Increased rigidity when combined with a wide guide.

[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.

Model No. Product name Bore size (mm)Standard stroke length (mm)For clean room Remarks
LCG-P7Double acting/single rod (for cleanrooms) φ6, φ8, φ12, φ16, φ20, φ2510, 20, 30, 40, 50, 75, 100, 125, 150P72, P73

Return to Product List