Product Details
Cylinders with linear guide
P5* / P7* Series for Cleanrooms Linear slide cylinder
- Model No.
- LCR
P5* / P7* Series for cleanrooms
Symmetrical structure that is drastically lighter and with increased flexibility in design. Cylinder with highly rigid linear guide with a wide variety of options and variations.
P72 : Exhaust treatment
P73 : Vacuum treatment
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Lightweight]
The use of an aluminum table makes it about 30% lighter than the LCG Series.
[Rigid]
Highly rigid linear guide and slide table with improved rigidity compared to LCS Series.
[Increased flexibility in design]
Designing is more flexible with the laterally symmetrical stoppers, multi-side piping, two-side installation and positioning hole availability.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | For clean room | Remarks |
---|---|---|---|---|---|
LCR | Double acting / single rod (for cleanrooms) | φ6, φ8, φ12, φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 | P72, P73 | |
LCR-F | Double acting / fine speed (for cleanrooms) | φ12φ16, φ20, φ25 | 10, 20, 30, 40, 50, 75, 100, 125, 150 | P72, P73 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only