Product Details
Guided cylinders
P5* / P7* Series for Cleanrooms Guided cylinder
- Model No.
- STM
P5* / P7* Series for cleanrooms
This is a super compact guided cylinder that provides high freedom in mounting and abundant variations, with attention to ease of use and of selection.
P72 : Exhaust treatment
P73 : Vacuum treatment
- Industry
![](../../src/product_img/product_img_203_0pxC_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[2 types, metal bush bearing and ball bearing according to application]
Ball bearing (STM-B) rod non-rotating accuracy ±0.08 mm. Highly rigid and lateral load resisting structure.
![](../../src/features_img/features_img_1406_MvwI_fg.jpg)
[Smallest model is 33 mm wide and 15.5 mm high]
Super compact space saving type in guided cylinders.
![](../../src/features_img/features_img_209_5yZo_fg.jpg)
[Side mounting of cylinder is supported.] Multiple units can be installed even in small spaces.
![](../../src/features_img/features_img_225_ixFQ_fg.jpg)
[Ideal for conveyor for small parts]
Suitable for a wide range of applications such as positioning, clamp, press fit, lifter, pusher.
![](../../src/features_img/features_img_228_FXtM_fg.jpg)
Model No. | Product name | Bore size | For clean room | Remarks |
---|---|---|---|---|
STM-B | Double acting / single rod (for cleanrooms) | φ6, φ10 | P72, P73 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only