Product Details

Guided cylinders

P5* / P7* Series for Cleanrooms Guided cylinder

Model No.
STM

P5* / P7* Series for cleanrooms

This is a super compact guided cylinder that provides high freedom in mounting and abundant variations, with attention to ease of use and of selection.
P72 : Exhaust treatment
P73 : Vacuum treatment

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[2 types, metal bush bearing and ball bearing according to application]
Ball bearing (STM-B) rod non-rotating accuracy ±0.08 mm.
Highly rigid and lateral load resisting structure.

[Smallest model is 33 mm wide and 15.5 mm high]
Super compact space saving type in guided cylinders.

[Side mounting of cylinder is supported.]
Multiple units can be installed even in small spaces.

[Ideal for conveyor for small parts]
Suitable for a wide range of applications such as positioning, clamp, press fit, lifter, pusher.

Model No. Product name Bore sizeFor clean room Remarks
STM-BDouble acting / single rod (for cleanrooms) φ6, φ10P72, P73

Return to Product List