Product Details
Space saving cylinders
P5* / P7* Series for Cleanrooms Small direct mounting cylinder
- Model No.
- MDC2
P5* / P7* Series for cleanrooms
This cylinder body has an inner diameter of φ4 to φ10 and can be directly mounted from 4 directions. Can be used for ejection of workpiece or shutter of parts feeder.
P7 : Exhaust treatment
P71 : Vacuum treatment
P5 : Exhaust treatment, without copper, silicon or halogen-based materials
P51 : Vacuum treatment, without copper, silicon or halogen-based materials
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Direct mount]
As a square body is adopted, it can be directly mounted.
4 surfaces for 4 mounting directions.
[Space saving design]
Total length dimension and outside dimension are minimized to reduce installation space.
[With spigot at rod side]
As there is a spigot at the rod metal portion, it is easy to perform centering.
[Serialized with switch] (excluding φ4)
Miniature reed/proximity switch can be mounted.
Model No. | Product name | Bore size | Standard stroke length (mm) | For clean room | Remarks |
---|---|---|---|---|---|
MDC2 | Double acting / single rod (for cleanrooms) | φ4, φ6, φ8, φ10 | 3, 4, 6, 8, 10 | P7, P71, P5, P51 | |
MDC2-F | Double acting / fine speed (for cleanrooms) | φ4, φ6, φ8, φ10 | 3, 4, 6, 8, 10 | P7, P71 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only