Product Details
Standard cylinders
Pencil shaped cylinder
- Model No.
- SCPS・SCPD3・SCPS3・SCPH3
The lightest miniature series with the smallest bore size (φ6 to φ16) among general purpose cylinders. Space saving with compact standard switch ”T Series”. Compatible with the discontinued conventional product SCP*2 Series.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact design]
Miniature bore size φ6, φ10, φ16.
Total length is also short in pursuit of compactness.
[Compact cylinder switch keeps it even smaller]
Height is reduced by half with compact cylinder switch ”T Series”.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SCPD3 | Double acting / single rod | φ6, φ10, φ16 | |
SCPS | Single acting / push | φ2.5, φ4 | |
SCPS3 | Single acting / push | φ6, φ10, φ16 | |
SCPH3 | Single acting / pull | φ6, φ10, φ16 | |
SCPD3-T | Double acting / heat resistance | φ6, φ10, φ16 | |
SCPD3-※C | Double acting / rubber-air cushioned | φ6, φ10, φ16 | |
SCPD3-F | Double acting / fine speed | φ6, φ10, φ16 | |
SCPD3-O | Double acting / low speed | φ6, φ10, φ16 | |
SCPD3-D | Double acting / double rod | φ6, φ10, φ16 | |
SCPS3-M | Single acting / rotation-stop | φ10, φ16 | |
SCPD3-M | Double acting / rotation-stop | φ10, φ16 | |
SCPD3-V | [Custom order product] Double acting / with valve | φ10, φ16 | |
SCPS3-V | [Custom order product] Single acting / with valve | φ10, φ16 | |
SCPD3-K | [Custom order product] Double acting / with high load | φ6, φ10, φ16 | |
SCPD3-Z | [Custom order product] Double acting / with speed controller | φ10, φ16 | |
SCPD3-DT | [Custom order product] Double acting / double / rod / heat resistance | φ6, φ10, φ16 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only