Product Details

Space saving cylinders

P5* / P7* Series for Cleanrooms Compact cylinder

Model No.
SMG

P5* / P7* Series for cleanrooms

Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.
P7 : Exhaust treatment
P71 : Vacuum treatment
P5 : Exhaust treatment, without copper, silicon or halogen-based materials
P51 : Vacuum treatment, without copper, silicon or halogen-based materials

Industry
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

  • Features
  • Variations

[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.

[Lightweight and space saving]
Space saving and lightweight with integration of mount block.

[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.

[Easy maintenance]
A new mounting method has been developed for easy maintenance.

Model No. Product name Bore sizeFor clean room Remarks
SMGDouble acting / single rod (for cleanrooms) φ6, φ10, φ16, φ20, φ25, φ32P7, P71, P5, P51
SMG-FDouble acting / fine speed (for cleanrooms) φ6, φ10, φ16, φ20, φ25, φ32P7, P71

Return to Product List