Product Details
Space saving cylinders
P5* / P7* Series for Cleanrooms Compact cylinder
- Model No.
- SMG
P5* / P7* Series for cleanrooms
Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.
P7 : Exhaust treatment
P71 : Vacuum treatment
P5 : Exhaust treatment, without copper, silicon or halogen-based materials
P51 : Vacuum treatment, without copper, silicon or halogen-based materials
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.

[Lightweight and space saving]
Space saving and lightweight with integration of mount block.

[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.

[Easy maintenance]
A new mounting method has been developed for easy maintenance.

| Model No. | Product name | Bore size | For clean room | Remarks |
|---|---|---|---|---|
| SMG | Double acting / single rod (for cleanrooms) | φ6, φ10, φ16, φ20, φ25, φ32 | P7, P71, P5, P51 | |
| SMG-F | Double acting / fine speed (for cleanrooms) | φ6, φ10, φ16, φ20, φ25, φ32 | P7, P71 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only