Product Details
Standard cylinders
P5* / P7* Series for Cleanrooms Round shaped cylinder
- Model No.
- SCM
P5* / P7* Series for cleanrooms
Medium bore size (φ20 to φ100) series of standard round cylinders. Slim body and a wide variety of bore sizes and variations. The series is the smallest in the standard cylinders.
P7 : Exhaust treatment
P71 : Vacuum treatment
P5 : Exhaust treatment, without copper, silicon or halogen-based materials
P51 : Vacuum treatment, without copper, silicon or halogen-based materials
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[High workability]
A knob has been attached to the cushion needle for easy adjustment.
Better workability has been enabled by mounting with four bolts.
Mountable with a general tool.
[Selectable switch mounting]
Select from 2 types, band and rail.
The time for switch position setting during maintenance can be reduced significantly.
Marking shows switch mounting position at a glance. Capable of fine adjustment up to 6 mm in the direction of stroke length.

[Slim body]
Simple and functional design.
| Model No. | Product name | Bore size | For clean room | Remarks |
|---|---|---|---|---|
| SCM | Double acting / single rod (for cleanrooms) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | P7, P71, P5, P51 | |
| SCM-Q | Double acting / position locking (for cleanrooms) | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | P7, P71, P5, P51 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only