Product Details
Standard cylinders
P5* / P7* Series for Cleanrooms Pencil shaped cylinder
- Model No.
- SCPD3
P5* / P7* Series for cleanrooms
The lightest miniature series with the smallest bore size (φ6 to φ16) among general purpose cylinders. Space saving with compact standard switch "T Series".
P7 : Exhaust treatment
P71 : Vacuum treatment
P5 : Exhaust treatment, without copper, silicon or halogen-based materials
P51 : Vacuum treatment, without copper, silicon or halogen-based materials
- Industry
![](../../src/product_img/product_img_158_lGFF_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
CKD plus Members Only
[Compact design]
Miniature bore size φ6, φ10, φ16.
Total length is also short in pursuit of compactness.
[Compact cylinder switch keeps it even smaller]
Height is reduced by half with compact cylinder switch "T Series".
![](../../src/features_img/features_img_1088_8zwD_fg.jpg)
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SCPD3 | Double acting / single rod (custom order made) (for cleanrooms) | φ6, φ10, φ16 | |
SCPD3-F | Double acting / fine speed (custom order made) (for cleanrooms) | φ6, φ10, φ16 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only