Product Details
Speed control valves, throttle valves
WP Series for Outdoors Speed Controller Medium Bore Type
- Model No.
- SC1-W
Outdoors WP Series
Inline speed controller medium bore size.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
Technical Data
CKD plus Members Only
[Inline]
Mountable from either the bottom or the side.
Adjusting dial with dislocation prevention.
| Model No. | Product name | Port size (Rc) | Cylinder bore size | Remarks |
|---|---|---|---|---|
| SC1-8 | Speed controller Medium bore size (Outdoor use) | 1/4 | Φ32 to Φ75 | |
| SC1-10 | Speed controller Medium bore size (Outdoor use) | 3/8 | Φ50 to Φ140 | |
| SC1-15 | Speed controller Medium bore size (Outdoor use) | 1/2 | Φ80 to Φ160 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only