Product Details
Regulators
WP Series for Outdoors Compact filter / regulator
- Model No.
- BW7019
Outdoors WP Series
Compact type FR unit. Guaranteed durability in outdoor use. All metal external parts. Functional parts use high corrosion resistance materials. Rain-proof relief port, insect-proof measures.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
Technical Data
CKD plus Members Only
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.

[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)

Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Set pressure (MPa) | Remarks |
---|---|---|---|---|---|
BW7019-2C | Compact filter / regulator (Outdoor use) | 1/4 | 1.0 | 0.04 to 0.83 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only