Product Details

Regulators

WP Series for Outdoors Regulator

Model No.
RW※000-W

NEW

Outdoors WP Series

【NEW】R3000 series has been added as an outdoor regulator. In addition, temperature specifications have been enhanced for all outdoor-specification regulators.

Guaranteed durability in outdoor use. Cover and gauge plug are all metal. Functional parts use high corrosion resistance materials. Rain-proof relief port, insect-proof measures.

Industry

Add to Favourites

  • Features
  • Variations

[Low temperature use]
Minimum ambient temperature -20°C compatible products

[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.

[All-metal cover and gauge plug]
Weather resistance is improved by using metal for the resin parts of general-purpose items.

[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.

[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)

Model No. Product name Port size (Rc, NPT, G)Max. working pressure (MPa)Set pressure (MPa) Remarks
RW3000-WRegulator for Outdoor use1/4, 3/81.00.05 to 0.85
RW4000-WRegulator (Outdoor use) 1/4, 3/8, 1/21.0 0.05 to 0.85
RW8000-WRegulator (Outdoor use) 3/4, 11.00.05 to 0.85

Return to Product List