Product Details
Vacuum pump system
Vacuum switching unit (20 mm width)
- Model No.
- VSJP・VSJPM
Burst air flow rate & vacuum switching unit with relief pressure adjustment needle.
Standard type with all functions aggregated.
[Effective cross-sectional area of vacuum valve] 3.5, 5 (㎟)
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Preventing workpieces from blowing away]
Pressure control is added to the conventional flow rate control for vacuum burst air to prevent workpieces from being blown away.
Shortening of vacuum time is realized by providing a relief function in the vacuum burst circuit (function to relieve extra pressure).
[Three types of valves]
Three types of vacuum supply valve type, self-hold, normally open, and normally closed, are available.
When vacuum is retained for long periods in particular, energy saving is realized by using a self-hold type which makes continuous energizing unnecessary.
[Manifold also available]
Since manifold is also available, reduced piping is possible.
There are two types of pipe leadout directions, front side and rear side, which can be selected according to the installation location.
Model No. | Product name | Working pressure (MPa) | Effective cross-sectional area of vacuum valve (㎟) | Remarks |
---|---|---|---|---|
VSJP | Single unit | 0.3 to 0.7 | 3.5, 5 | |
VSJPM | Manifold | 0.3 to 0.7 | 3.5, 5 |
- Search Conditions
- Model No.
- Product Category
- Vacuum system components
- Vacuum pump system
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only