Product Details
Solenoid valves for various fluids
WP Series for Outdoors Pilot kick 2-port solenoid valve (General purpose valve)
- Model No.
- ADK-W
Outdoors WP Series
【NEW】 The ADK21 Series has been added to the outdoor pilot kick solenoid valve. Temperature specifications and options have been enhanced for entire ADK Series.
Pilot kick 2-port diaphragm drive solenoid valve compatible with a variety of fluids. It can be used with differential pressure 0 and supports various applications through material selection.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
Technical Data
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared
[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.
[Ideal for applications that take a long time to operate]
3-year warranty product as an option
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.
[Variations]
Compatible with various applications by combining a variety of coil options.
[Differential pressure 0 actuation]
Pilot kick which actuates even at differential pressure 0.
| Model No. | Product name | Port size (Rc, NPT, G) | Ambient temperature | Remarks |
|---|---|---|---|---|
| ADK11-DW | 2-port valve | Rc1/2, 3/4 1 | -20℃~60℃ | |
| ADK11-EW | 2-port valve | Rc1/2, 3/4 1 | -10℃~60℃ | |
| ADK21-DW | 2-port valve | Rc11/4, 11/2, 2 32, 40, 50F | -20℃~60℃ | |
| ADK21-EW | 2-port valve | Rc11/4, 11/2, 2 32, 40, 50F | -10℃~60℃ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only