Product Details

Vacuum pump system

Vacuum switching unit (10.3 mm width)

Model No.
VSNP・VSNPM

Compact and lightweight, vacuum switching unit with height dimension especially compact.
[Effective cross-sectional area of vacuum valve] 0.4 (㎟)

Industry
  • Handling
Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact and lightweight]
Ideal for restricted mounting space.
Product height is reduced.

[Fast and stable response]
Adopts a direct acting valve for the main valve to realize high-speed and stable response.
(ON/OFF = 5 mm/sec or less)

[Four types of pressure sensors available]
Four types of analog output are available for the pressure sensor.

Model No. Product name Working pressure (MPa)Effective cross-sectional area of vacuum valve (㎟) Remarks
VSNPSingle unit0.3 to 0.70.4
VSNPMManifold0.3 to 0.70.4

Return to Product List