Product Details
Vacuum pump system
Vacuum switching unit (10.3 mm width)
- Model No.
- VSNP・VSNPM
Compact and lightweight, vacuum switching unit with height dimension especially compact.
[Effective cross-sectional area of vacuum valve] 0.4 (㎟)
- Industry
- Handling

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Compact and lightweight]
Ideal for restricted mounting space.
Product height is reduced.
[Fast and stable response]
Adopts a direct acting valve for the main valve to realize high-speed and stable response.
(ON/OFF = 5 mm/sec or less)
[Four types of pressure sensors available]
Four types of analog output are available for the pressure sensor.
| Model No. | Product name | Working pressure (MPa) | Effective cross-sectional area of vacuum valve (㎟) | Remarks |
|---|---|---|---|---|
| VSNP | Single unit | 0.3 to 0.7 | 0.4 | |
| VSNPM | Manifold | 0.3 to 0.7 | 0.4 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only