Product Details
Pilot operated 3, 4, 5-port solenoid valves
WP Series for Outdoors NAMUR-compatible pneumatic valve
- Model No.
- 4F1・3-NM-W
Outdoors WP Series
[NEW] The temperature specification of the 4F3-NAMUR series of outdoor specifications has been enhanced. Options have also been added for the entire series.
NAMUR interface compatible series added to reliable 4F Series as an option.
Compatible with non-explosion-proof, explosion-proof series.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
3D CAD
Technical Data
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products (4F3NAMUR Series).
[Ideal for applications that take a long time to operate]
Warranty of up to 3 years (Option*) .
[NAMUR compatible]
NAMUR interface compatible series added to 4F1/3 Series as an option.
Can be mounted directly to NAMUR standard compliant industrial valves.
Model No. | Product name | Sonic conductance C[dm3/(s·bar)] | Port size | Ambient temperature range | Remarks |
---|---|---|---|---|---|
4F1※0-NM | 5-port valve (Outdoor use) | 1.6 | NAMUR standard (Rc1/4) | -10℃~60℃ | |
4F3※0-NM | 5-port valve (Outdoor use) | 3.1 | NAMUR standard (Rc1/4) | -10℃~60℃ | |
4F3※0-NM-WC | 5-port valve(For outdoor) | 3.1 | MAMUR standard (Rc1/4) | -20℃~60℃ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only