Product Details

Pilot operated 3, 4, 5-port solenoid valves

WP Series for Outdoors NAMUR-compatible pneumatic valve

Model No.
4F1・3-NM-W

NEW

Outdoors WP Series

[NEW] The temperature specification of the 4F3-NAMUR series of outdoor specifications has been enhanced. Options have also been added for the entire series.

NAMUR interface compatible series added to reliable 4F Series as an option.
Compatible with non-explosion-proof, explosion-proof series.

Industry

Add to Favourites

  • Features
  • Variations

[Low temperature use]
Minimum ambient temperature -20°C compatible products (4F3NAMUR Series).

[Ideal for applications that take a long time to operate]
Warranty of up to 3 years (Option*) .

[NAMUR compatible]
NAMUR interface compatible series added to 4F1/3 Series as an option.
Can be mounted directly to NAMUR standard compliant industrial valves.

Model No. Product name Sonic conductance C[dm3/(s·bar)]Port sizeAmbient temperature range Remarks
4F1※0-NM5-port valve (Outdoor use)1.6NAMUR standard (Rc1/4)-10℃~60℃
4F3※0-NM5-port valve (Outdoor use)3.1NAMUR standard (Rc1/4)-10℃~60℃
4F3※0-NM-WC5-port valve(For outdoor)3.1MAMUR standard (Rc1/4)-20℃~60℃

Return to Product List