Product Details
Components for Life science
FP* Series for Food manufacturing processes High corrosion resistant direct acting 2-port solenoid valve
- Model No.
- HB-FP2
FP* Series for food manufacturing processes
High corrosion-resistant stainless steel body. Compatible with pure water. Excellent in silence. Proven solenoid valve.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[High corrosion resistance]
SUS316 is adopted for the body material.
| Model No. | Product name | Orifice (mm) | Port size | Seal | Remarks |
|---|---|---|---|---|---|
| HB31-FP2 | NC (food manufacturing processes) | φ3 | Rc1/8, Rc1/4 | FKM | |
| HB41-FP2 | NC (food manufacturing processes) | φ4 | Rc1/4, Rc3/8 | FKM |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only