Product Details
Components for Life science
FP* Series for Food manufacturing processes Metal-free 2-port solenoid valve
- Model No.
- MYB3-FP2
FP* Series for food manufacturing processes
Metal-free 2-port valve. Wide range of choices.
Sealant is fluoro rubber.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Wide variation]
Orifice size: φ2, φ3, φ5
Port size: M6, Rc1/8, 1/4, 3/8
| Model No. | Product name | Port size | Orifice size (mm) | Remarks |
|---|---|---|---|---|
| MYB3-FP2 | 2-port valve (food manufacturing processes) | Rc1/8, Rc1/4, Rc3/8 | φ5 | |
| MYG3-FP2 | 3-port valve (food manufacturing processes) | Rc1/8, Rc1/4, Rc3/8 | φ5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only