Product Details
Solenoid valves for dry air
FP* Series for Food manufacturing processes Pilot kick 2-port solenoid valve for dry air (General purpose valve)
- Model No.
- ADK11-Z-FP2
FP* Series for food manufacturing processes
Highly durable diaphragm solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.
[Variation]
The body material (copper alloy, stainless steel) and sealing material (nitrile rubber, fluoro rubber) can be selected.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
ADK11-Z-FP2 | NC (food manufacturing processes) | Rc1/4 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only