Product Details
Ball valves
FP* Series for Food manufacturing processes Air operated 2, 3-port ball valve (compact rotary valve)
- Model No.
- CHB-FP2・CHG-FP2
FP* Series for food manufacturing processes
Air operated ball valve. Resistant to foreign matter with strong air operated opening and closing, it can control large flow rates with low pressure loss. With solenoid valve also available.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.
[Reliability]
Stable operation resistant to foreign matter is realized by strong air operated opening and closing.
[Ease of use]
Bi-directional pressurization is possible with 2-port valve.
[Wide variation]
Supports a wide range of port sizes from 3/8 to 2.
Available for various applications with a lineup including models with spring return and with solenoid valve.
Model No. | Product name | Actuation | Body material | Port size | Remarks |
---|---|---|---|---|---|
CHB-FP2 | 2-port standard bore (food manufacturing processes) | Double acting | Stainless steel | Rc3/8 to 2 | |
CHG-FP2 | 3-port (food manufacturing processes) | Double acting | Stainless steel | Rc1/2 to 2 | |
CHB-R-FP2 | 2-port standard bore (food manufacturing processes) | Single acting | Stainless steel | Rc3/8 to 2 | |
CHG-R-FP2 | 3-port (food manufacturing processes) | Single acting | Stainless steel | Rc1/2 to 2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only